N/A
Reverse Osmosis
> Reverse Osmosis
> Application areas
> Product overview
> Newsletter
> Case stories
> Literature
> References
> How to Contact
> Exhibitions
> About Us
> Service & Support
 
 
 
 
 
Danfoss Logo

References

Sea water with energy recovery

Sea water with energy recovery

Application: New water maker for hotel
Place of installation: Spain - Mainland
Sea Water with Energy Recovery

Sea Water with Energy Recovery

Application: Water maker
2 x APP 8.2 as high-pressure feed pump together with energy recovery
Place of installation: Lanzarote
Sea Water with Energy Recovery

Sea Water with Energy Recovery

Application: Containerized water maker
Using APP8.2 as high-pressure feed pump. 6 m3/h at less than 2.7 kW/m3
Place of installation: Lanzarote
Sea and Brackish Water

Sea and Brackish Water

Application: Water maker for UN.
2 x APP8.2 inverter driven pumpset.
Place of installation: Global
Sea Water

Sea Water

Application: Off-shore water makers
Ex-proof APP10.2 pump sets with stainless steel bell housings and ex-proof motors for offshore oil rigs
Place of operation: North Sea
Reversing Pumps for Energy Recovery

Reversing Pumps for Energy Recovery

Application: Energy recovery by reversing pump
Using a spitted gearbox, one APP 1.0 as high-pressure feed pump and one APP0.6 running as a sea water motor in the reject line gaining 75% of the energy back and providing a fixed recovery of 40%
Sea Water

Sea Water

Application: Refurbishment of oil rig water maker.
Replacing plunger pump with an APP8.2 pump set
Place of installation: North Sea
Highly Brackish

Highly Brackish

Application: Containerized RO-skid
3 m3/h inland pilot plant for highly brackish water.
Place of installation: Middle East
Water maker

Water maker

Application: New water maker
Place of installation: Bay of Bengal
Sea Water

Sea Water

Application: Water maker
APP8.2 pump set as high-pressure feed pump
Place of installation: Greece
Sea Water with Energy Recovery

Sea Water with Energy Recovery

Application: Municipal water makers
4 parallel pumps together with energy recovery.
Place of installation: Peru
Brackish Water

Brackish Water

Application: Brackish water
3 APP 2,2 equiped with inverters for flexible use at universety
Place of installation: UK
Making fresh water possible...

Making fresh water possible 

Danfoss RO Solutions develops and markets a product line based on well proven technology introduced in 2002 with an extensive range of high-pressure pumps and accessories for small and medium-sized seawater RO applications.

We provide high-pressure pumps and pump systems in the range of 0.6 to 30 m3/h running at efficiencies up to 97% with extremely long service lives.

Cost-efficient Danfoss high-pressure pumps function both as main pumps and as reversing pumps (motors) for energy recovery.

If you wish to receive our newsletter, send us an e-mail.